Warner Rugged-Duty Linear Actuators
B-Track electric actuators incorporate a patented in-line load transfer design which provides high load capability for rugged-duty use, efficient power use, compact package size, excellent corrosion and washdown protection, and high performance synthetic lubrication for life, all at an affordable price. Select models feature a ball nut screw for up to a 4,000 lb. load capacity and a bi-directional wrap spring brake for load holding capability.